??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT 6K-002-N-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BKT 6K-002-N-02
VERF
Availability
Available
BC
Order code
BKT0013
TC
Artikelbezeichnung
BKT 6K-002-N-02
PX
Product view
49465_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Contrast sensor
W
Gewicht
0.06600 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 6K, Dimension = 12 x 37.9 x 21.6 mm, Interface = NPN normally open/normally closed (NO/NC), Input function = Key disable on/off, Same function as button, Principle of operation = Contrast sensor, Principle of optical operation = Diffuse sensor, focused, Beam characteristic = Focused, Light type = Laser red light, Light spot size = 0.7 x 0.7 mm at 250 mm, Range = 1...250 mm, Connection = Cable, 2.00 m, PVC, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.